IESNA:LM-63-2002
[TEST]P1852849
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2604-763-1)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D1440U927-4F0-1E-UDD-FLBHOB(270)-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1005 LUMENS PER FOOT, BATWING FLUSH LENS, WHITE REGRESSED HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5219
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 84.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1047.7 1041.1 1035.8 1026.8 1019.2 1009.7 991.8 971.4 956.2 939
909.8 877.9 855.1 832.2 795.6 756.4 727.8 699.3 655.3 608.9
575.6 545.2 497.1 447.4 415 384.6 335.4 285.4 252.1 219.8
171.3 126.1 97.5 71.8 38.1 14.3 0 6.2 21.7 50.2
65.1 77.5 99.2 126.1 141 157.1 182.8 205.4 221.6 237.7
261.8 285.7 300.6 316.7 337.8 356.7 370.3 385.2 405.9 428.9
440 454.9 472.5 490.5 500.4 509.1 522.1 529.9 536.1 539.8
545.4 437.5 0
1047.7 1046.1 1041.6 1033.7 1026.1 1016.5 998.2 978.4 963.6 946
916.1 882.4 858.8 833.8 793.5 750.7 720.4 689.3 641.5 590.9
555.5 522.5 472.3 420.8 387.6 355.8 306.3 259.7 229.4 200
155.4 113.7 88.5 65.4 34.9 13 0 4 13.4 31.1
43.7 53.9 68.9 88.2 100.4 113.7 133.9 153.5 165.8 177.5
195 211.9 223.4 236.3 255.1 273.2 286.3 299.5 319.2 339.5
351.2 365.5 383 399.1 409.5 419.3 434.7 450.1 465.1 483.2
513.7 427.6 0
1047.7 1051.2 1047.5 1040.5 1032.9 1023.4 1004.5 985.3 971 953
922.5 887 862.5 835.4 791.4 744.9 713 679.4 627.8 573
535.4 499.9 447.4 394.1 360.1 327.1 277.2 234 206.7 180.2
139.5 101.3 79.5 58.9 31.7 11.7 0 1.8 5.2 11.9
22.4 30.4 38.6 50.4 59.7 70.3 85 101.6 110 117.3
128.3 138.1 146.3 155.8 172.5 189.7 202.3 213.8 232.4 250.1
262.4 276.1 293.5 307.6 318.6 329.5 347.2 370.4 394.2 426.6
482 417.7 0
1047.7 1049.3 1045.7 1038.5 1031.9 1023.3 1005.3 986.1 971.2 952.2
920.5 881.8 855.5 823.8 774.2 723.1 686.6 650.4 592.6 532.3
492.3 457.8 408.3 359.3 328.2 297.5 251.3 210.5 186.7 162.6
126.9 93 73.3 54.6 30.1 11.1 0 1.2 2.6 5.3
11.9 17.2 22.7 33.5 41.3 48.8 59.9 73.4 80 86.2
96.1 104 111 119.3 134.3 148.7 159.1 168.6 183.9 199.5
212.3 227.1 246.9 264.5 277.3 290.1 311.4 334.4 356.3 386.5
446.7 406.1 0
1047.7 1045.1 1041.5 1033.6 1028.2 1020.9 1004.3 984.9 969.1 948.8
915.7 873.3 844.9 807.7 752 695.8 653.8 615.1 550.4 484.1
441.6 409.2 364.4 321.8 294.9 267.6 226.5 187.7 167.7 145.7
115.2 86 68.1 51 29.1 10.7 0 1.2 1.9 2.8
5 7.6 11.7 23.5 30.3 34.4 42.7 53.2 58.7 64.9
75.4 83.2 89.7 97.4 110.9 121.9 129.5 136.8 148 161.7
175.1 191.6 214.5 237.5 252.5 267.6 292.8 313.1 329.5 351.9
410.2 394 0
1047.7 1043.4 1039.7 1032.2 1027.6 1021 1006.1 985.7 969.1 946.9
910.7 863.8 832.2 791.2 729.5 665.5 617.6 575.1 508.9 446.2
406.2 376.3 334.8 295.8 270.6 245.8 209.3 173.5 155 134.7
107.3 81.1 64.4 48.6 28 10.3 0 1.2 1.5 1.5
1.5 2.5 5.2 15.4 21 24.6 32 40.2 44.6 50.5
60.6 68 74.2 81.4 93 102.7 109.5 116.2 126 138.3
150.3 165.4 188 214.3 231.5 248.8 276.3 297.8 312.3 330.3
383.4 382.4 0
1047.7 1044.2 1040.2 1034.4 1030.3 1023.6 1010.9 988.7 971.2 946.5
905.4 853.2 817.4 774.3 706.8 632.2 578 530.4 468.2 418.5
386.1 359.2 319.5 281.3 255.3 232.1 199.8 168 148.7 129.6
103.1 78.1 62.2 47.3 27 9.8 0 1.2 1.5 1.5
1.5 2 3.1 8.9 13.4 19.2 27.9 34.4 37.7 43.1
51.6 58.4 64.6 71.2 80.6 91.3 99.2 107 117.7 129.2
137.9 148.6 167.3 194.9 214.3 233.7 261.8 288.6 304.7 321.6
366.2 371.4 0
1047.7 1045.1 1041.5 1037.2 1033.2 1026.6 1015.1 991.7 973.2 946.8
900.8 844.5 805 759.6 686.2 602.8 543.9 493.8 436.2 396.3
369.7 345.1 306.8 269.3 242.9 221.4 192.1 163.2 143.4 125.4
99.5 75.6 60.4 46.2 26 9.4 0 1.2 1.5 1.4
1.4 1.5 1.5 3.8 7.4 14.7 24.3 29.9 32.2 37
44.4 50.5 56.5 62.8 70.8 81.8 90.2 99 110.7 121.6
127.9 135.2 150.5 178.4 199.5 220.9 249.6 280.3 298.2 314.4
352.4 362.3 0
1047.7 1045.9 1045.2 1041.8 1036.9 1030.8 1017.7 995 974.8 949.2
898.1 841.4 799.7 751.8 671.9 584.9 526.4 481.4 430.4 390.5
364.4 340.2 302.1 264.8 239.2 219.4 190 160.7 141.3 123.7
97.9 74.6 59.3 45.6 25.5 9 0 1.2 1.5 0.7
0.7 1.4 1.5 3 6 12.8 22.2 29 30.8 35.1
42.3 48.2 53 59.9 68.7 78.1 85.4 94.8 107.2 118.3
125.2 131.9 144.9 170.9 191.9 214.4 244.1 274.6 294.7 311.5
348.9 359 0
1047.7 1046.8 1048.9 1046.3 1040.6 1034.9 1020.4 998.3 976.4 951.6
895.5 838.2 794.4 744 657.7 567 509 469 424.6 384.8
359.2 335.4 297.3 260.2 235.5 217.4 187.9 158.2 139.1 122
96.3 73.5 58.3 45 25 8.6 0 1.2 1.5 0
0 1.2 1.5 2.2 4.6 10.8 20.1 28.2 29.4 33.2
40.3 45.9 49.6 57 66.6 74.4 80.6 90.5 103.8 115
122.4 128.6 139.4 163.3 184.4 207.9 238.6 269 291.3 308.6
345.5 355.7 0
1047.7 1045.9 1045.2 1041.8 1036.9 1030.8 1017.7 995 974.8 949.2
898.1 841.4 799.7 751.8 671.9 584.9 526.4 481.4 430.4 390.5
364.4 340.2 302.1 264.8 239.2 219.4 190 160.7 141.3 123.7
97.9 74.6 59.3 45.6 25.5 9 0 1.2 1.5 0.7
0.7 1.4 1.5 3 6 12.8 22.2 29 30.8 35.1
42.3 48.2 53 59.9 68.7 78.1 85.4 94.8 107.2 118.3
125.2 131.9 144.9 170.9 191.9 214.4 244.1 274.6 294.7 311.5
348.9 359 0
1047.7 1045.1 1041.5 1037.2 1033.2 1026.6 1015.1 991.7 973.2 946.8
900.8 844.5 805 759.6 686.2 602.8 543.9 493.8 436.2 396.3
369.7 345.1 306.8 269.3 242.9 221.4 192.1 163.2 143.4 125.4
99.5 75.6 60.4 46.2 26 9.4 0 1.2 1.5 1.4
1.4 1.5 1.5 3.8 7.4 14.7 24.3 29.9 32.2 37
44.4 50.5 56.5 62.8 70.8 81.8 90.2 99 110.7 121.6
127.9 135.2 150.5 178.4 199.5 220.9 249.6 280.3 298.2 314.4
352.4 362.3 0
1047.7 1044.2 1040.2 1034.4 1030.3 1023.6 1010.9 988.7 971.2 946.5
905.4 853.2 817.4 774.3 706.8 632.2 578 530.4 468.2 418.5
386.1 359.2 319.5 281.3 255.3 232.1 199.8 168 148.7 129.6
103.1 78.1 62.2 47.3 27 9.8 0 1.2 1.5 1.5
1.5 2 3.1 8.9 13.4 19.2 27.9 34.4 37.7 43.1
51.6 58.4 64.6 71.2 80.6 91.3 99.2 107 117.7 129.2
137.9 148.6 167.3 194.9 214.3 233.7 261.8 288.6 304.7 321.6
366.2 371.4 0
1047.7 1043.4 1039.7 1032.2 1027.6 1021 1006.1 985.7 969.1 946.9
910.7 863.8 832.2 791.2 729.5 665.5 617.6 575.1 508.9 446.2
406.2 376.3 334.8 295.8 270.6 245.8 209.3 173.5 155 134.7
107.3 81.1 64.4 48.6 28 10.3 0 1.2 1.5 1.5
1.5 2.5 5.2 15.4 21 24.6 32 40.2 44.6 50.5
60.6 68 74.2 81.4 93 102.7 109.5 116.2 126 138.3
150.3 165.4 188 214.3 231.5 248.8 276.3 297.8 312.3 330.3
383.4 382.4 0
1047.7 1045.1 1041.5 1033.6 1028.2 1020.9 1004.3 984.9 969.1 948.8
915.7 873.3 844.9 807.7 752 695.8 653.8 615.1 550.4 484.1
441.6 409.2 364.4 321.8 294.9 267.6 226.5 187.7 167.7 145.7
115.2 86 68.1 51 29.1 10.7 0 1.2 1.9 2.8
5 7.6 11.7 23.5 30.3 34.4 42.7 53.2 58.7 64.9
75.4 83.2 89.7 97.4 110.9 121.9 129.5 136.8 148 161.7
175.1 191.6 214.5 237.5 252.5 267.6 292.8 313.1 329.5 351.9
410.2 394 0
1047.7 1049.3 1045.7 1038.5 1031.9 1023.3 1005.3 986.1 971.2 952.2
920.5 881.8 855.5 823.8 774.2 723.1 686.6 650.4 592.6 532.3
492.3 457.8 408.3 359.3 328.2 297.5 251.3 210.5 186.7 162.6
126.9 93 73.3 54.6 30.1 11.1 0 1.2 2.6 5.3
11.9 17.2 22.7 33.5 41.3 48.8 59.9 73.4 80 86.2
96.1 104 111 119.3 134.3 148.7 159.1 168.6 183.9 199.5
212.3 227.1 246.9 264.5 277.3 290.1 311.4 334.4 356.3 386.5
446.7 406.1 0
1047.7 1051.2 1047.5 1040.5 1032.9 1023.4 1004.5 985.3 971 953
922.5 887 862.5 835.4 791.4 744.9 713 679.4 627.8 573
535.4 499.9 447.4 394.1 360.1 327.1 277.2 234 206.7 180.2
139.5 101.3 79.5 58.9 31.7 11.7 0 1.8 5.2 11.9
22.4 30.4 38.6 50.4 59.7 70.3 85 101.6 110 117.3
128.3 138.1 146.3 155.8 172.5 189.7 202.3 213.8 232.4 250.1
262.4 276.1 293.5 307.6 318.6 329.5 347.2 370.4 394.2 426.6
482 417.7 0
1047.7 1046.1 1041.6 1033.7 1026.1 1016.5 998.2 978.4 963.6 946
916.1 882.4 858.8 833.8 793.5 750.7 720.4 689.3 641.5 590.9
555.5 522.5 472.3 420.8 387.6 355.8 306.3 259.7 229.4 200
155.4 113.7 88.5 65.4 34.9 13 0 4 13.4 31.1
43.7 53.9 68.9 88.2 100.4 113.7 133.9 153.5 165.8 177.5
195 211.9 223.4 236.3 255.1 273.2 286.3 299.5 319.2 339.5
351.2 365.5 383 399.1 409.5 419.3 434.7 450.1 465.1 483.2
513.7 427.6 0
1047.7 1041.1 1035.8 1026.8 1019.2 1009.7 991.8 971.4 956.2 939
909.8 877.9 855.1 832.2 795.6 756.4 727.8 699.3 655.3 608.9
575.6 545.2 497.1 447.4 415 384.6 335.4 285.4 252.1 219.8
171.3 126.1 97.5 71.8 38.1 14.3 0 6.2 21.7 50.2
65.1 77.5 99.2 126.1 141 157.1 182.8 205.4 221.6 237.7
261.8 285.7 300.6 316.7 337.8 356.7 370.3 385.2 405.9 428.9
440 454.9 472.5 490.5 500.4 509.1 522.1 529.9 536.1 539.8
545.4 437.5 0
1047.7 1046.1 1041.6 1033.7 1026.1 1016.5 998.2 978.4 963.6 946
916.1 882.4 858.8 833.8 793.5 750.7 720.4 689.3 641.5 590.9
555.5 522.5 472.3 420.8 387.6 355.8 306.3 259.7 229.4 200
155.4 113.7 88.5 65.4 34.9 13 0 55.2 94 130.2
148.4 163 183.2 205 218.8 237.1 264.1 289.4 305.6 321.1
344.5 367 381.8 395.7 415.6 432.7 444.7 455.7 471.3 488.1
496.5 506.9 519.4 530.3 536.9 542.3 549.7 553 555.3 556.9
557.1 443.6 0
1047.7 1051.2 1047.5 1040.5 1032.9 1023.4 1004.5 985.3 971 953
922.5 887 862.5 835.4 791.4 744.9 713 679.4 627.8 573
535.4 499.9 447.4 394.1 360.1 327.1 277.2 234 206.7 180.2
139.5 101.3 79.5 58.9 31.7 11.7 0 104.3 166.3 210.2
231.7 248.5 267.2 283.9 296.6 317.1 345.3 373.5 389.6 404.6
427.1 448.2 463.1 474.8 493.4 508.7 519 526.2 536.8 547.3
552.9 559 566.2 570.1 573.4 575.5 577.2 576.1 574.6 573.9
568.8 449.6 0
1047.7 1049.3 1045.7 1038.5 1031.9 1023.3 1005.3 986.1 971.2 952.2
920.5 881.8 855.5 823.8 774.2 723.1 686.6 650.4 592.6 532.3
492.3 457.8 408.3 359.3 328.2 297.5 251.3 210.5 186.7 162.6
126.9 93 73.3 54.6 30.1 11.1 0 157.8 316.1 466.5
545.4 557.8 532.5 518.2 517 527.3 544.8 563.9 573.8 581.6
595.5 608.7 618.2 624.8 634.2 640.1 643 643 641.4 639.3
636.8 633.9 628 620.9 617.1 613 606.3 598 591.8 586.9
576.9 453.6 0
1047.7 1045.1 1041.5 1033.6 1028.2 1020.9 1004.3 984.9 969.1 948.8
915.7 873.3 844.9 807.7 752 695.8 653.8 615.1 550.4 484.1
441.6 409.2 364.4 321.8 294.9 267.6 226.5 187.7 167.7 145.7
115.2 86 68.1 51 29.1 10.7 0 212.9 491.7 781.4
935.8 941.6 858.2 804.2 784.8 780.8 783.8 789.7 791.4 789.8
792.4 795.6 797.9 798.5 796 789.9 783.4 775.2 759.2 742.1
729.7 716.4 694.8 675.3 663.3 652 635.9 619.5 608.4 598.5
583.8 456.9 0
1047.7 1043.4 1039.7 1032.2 1027.6 1021 1006.1 985.7 969.1 946.9
910.7 863.8 832.2 791.2 729.5 665.5 617.6 575.1 508.9 446.2
406.2 376.3 334.8 295.8 270.6 245.8 209.3 173.5 155 134.7
107.3 81.1 64.4 48.6 28 10.3 0 242.9 539.2 874.7
1088.3 1205.1 1273.7 1227.7 1179.4 1136 1080.2 1036.7 1014.1 996.1
980.4 972.3 968.3 964.5 954.7 940.3 926.7 910.1 880.4 848.1
825.8 802.2 765.7 731 709.4 691 663.8 639.6 624.6 610
590.3 459.7 0
1047.7 1044.2 1040.2 1034.4 1030.3 1023.6 1010.9 988.7 971.2 946.5
905.4 853.2 817.4 774.3 706.8 632.2 578 530.4 468.2 418.5
386.1 359.2 319.5 281.3 255.3 232.1 199.8 168 148.7 129.6
103.1 78.1 62.2 47.3 27 9.8 0 247.9 458.6 746.4
1002.9 1348.3 1779.1 1788.6 1700.6 1592.8 1434.2 1304.8 1242 1200.3
1159.4 1139 1129.5 1122.9 1110.4 1091.2 1072.7 1047.9 1005 957.2
924.9 891.5 840.8 788.2 755.6 729.9 690 658.2 640.4 621.4
596.5 461.9 0
1047.7 1045.1 1041.5 1037.2 1033.2 1026.6 1015.1 991.7 973.2 946.8
900.8 844.5 805 759.6 686.2 602.8 543.9 493.8 436.2 396.3
369.7 345.1 306.8 269.3 242.9 221.4 192.1 163.2 143.4 125.4
99.5 75.6 60.4 46.2 26 9.4 0 253.8 397.8 636.9
910.7 1412 2129.3 2227.6 2124.8 1977.2 1744.7 1545.7 1447.2 1381.4
1313.1 1278.1 1262 1251.8 1236.5 1214.3 1192.3 1161.6 1108.8 1048.4
1007.4 965.7 903.1 835.6 794.1 761.6 711.3 673.1 652.4 630
600.8 463.3 0
1047.7 1045.9 1045.2 1041.8 1036.9 1030.8 1017.7 995 974.8 949.2
898.1 841.4 799.7 751.8 671.9 584.9 526.4 481.4 430.4 390.5
364.4 340.2 302.1 264.8 239.2 219.4 190 160.7 141.3 123.7
97.9 74.6 59.3 45.6 25.5 9 0 262.6 396.5 584
797.7 1236.8 2013.6 2300.4 2257.7 2144.2 1925.1 1704.8 1584.3 1493.1
1391 1334.9 1308.8 1292.6 1274.4 1253.9 1232.9 1203.3 1150.1 1086.3
1039.8 994.7 927.2 853.6 810 771.4 718.2 677.1 653.1 630.1
599.4 462.2 0
1047.7 1046.8 1048.9 1046.3 1040.6 1034.9 1020.4 998.3 976.4 951.6
895.5 838.2 794.4 744 657.7 567 509 469 424.6 384.8
359.2 335.4 297.3 260.2 235.5 217.4 187.9 158.2 139.1 122
96.3 73.5 58.3 45 25 8.6 0 271.4 395.1 531.1
684.8 1061.6 1897.9 2373.3 2390.6 2311.3 2105.5 1863.8 1721.3 1604.8
1468.8 1391.6 1355.7 1333.4 1312.3 1293.4 1273.5 1245 1191.4 1124.2
1072.1 1023.8 951.3 871.7 825.8 781.2 725.1 681.1 653.8 630.3
598 461.1 0
1047.7 1045.9 1045.2 1041.8 1036.9 1030.8 1017.7 995 974.8 949.2
898.1 841.4 799.7 751.8 671.9 584.9 526.4 481.4 430.4 390.5
364.4 340.2 302.1 264.8 239.2 219.4 190 160.7 141.3 123.7
97.9 74.6 59.3 45.6 25.5 9 0 262.6 396.5 584
797.7 1236.8 2013.6 2300.4 2257.7 2144.2 1925.1 1704.8 1584.3 1493.1
1391 1334.9 1308.8 1292.6 1274.4 1253.9 1232.9 1203.3 1150.1 1086.3
1039.8 994.7 927.2 853.6 810 771.4 718.2 677.1 653.1 630.1
599.4 462.2 0
1047.7 1045.1 1041.5 1037.2 1033.2 1026.6 1015.1 991.7 973.2 946.8
900.8 844.5 805 759.6 686.2 602.8 543.9 493.8 436.2 396.3
369.7 345.1 306.8 269.3 242.9 221.4 192.1 163.2 143.4 125.4
99.5 75.6 60.4 46.2 26 9.4 0 253.8 397.8 636.9
910.7 1412 2129.3 2227.6 2124.8 1977.2 1744.7 1545.7 1447.2 1381.4
1313.1 1278.1 1262 1251.8 1236.5 1214.3 1192.3 1161.6 1108.8 1048.4
1007.4 965.7 903.1 835.6 794.1 761.6 711.3 673.1 652.4 630
600.8 463.3 0
1047.7 1044.2 1040.2 1034.4 1030.3 1023.6 1010.9 988.7 971.2 946.5
905.4 853.2 817.4 774.3 706.8 632.2 578 530.4 468.2 418.5
386.1 359.2 319.5 281.3 255.3 232.1 199.8 168 148.7 129.6
103.1 78.1 62.2 47.3 27 9.8 0 247.9 458.6 746.4
1002.9 1348.3 1779.1 1788.6 1700.6 1592.8 1434.2 1304.8 1242 1200.3
1159.4 1139 1129.5 1122.9 1110.4 1091.2 1072.7 1047.9 1005 957.2
924.9 891.5 840.8 788.2 755.6 729.9 690 658.2 640.4 621.4
596.5 461.9 0
1047.7 1043.4 1039.7 1032.2 1027.6 1021 1006.1 985.7 969.1 946.9
910.7 863.8 832.2 791.2 729.5 665.5 617.6 575.1 508.9 446.2
406.2 376.3 334.8 295.8 270.6 245.8 209.3 173.5 155 134.7
107.3 81.1 64.4 48.6 28 10.3 0 242.9 539.2 874.7
1088.3 1205.1 1273.7 1227.7 1179.4 1136 1080.2 1036.7 1014.1 996.1
980.4 972.3 968.3 964.5 954.7 940.3 926.7 910.1 880.4 848.1
825.8 802.2 765.7 731 709.4 691 663.8 639.6 624.6 610
590.3 459.7 0
1047.7 1045.1 1041.5 1033.6 1028.2 1020.9 1004.3 984.9 969.1 948.8
915.7 873.3 844.9 807.7 752 695.8 653.8 615.1 550.4 484.1
441.6 409.2 364.4 321.8 294.9 267.6 226.5 187.7 167.7 145.7
115.2 86 68.1 51 29.1 10.7 0 212.9 491.7 781.4
935.8 941.6 858.2 804.2 784.8 780.8 783.8 789.7 791.4 789.8
792.4 795.6 797.9 798.5 796 789.9 783.4 775.2 759.2 742.1
729.7 716.4 694.8 675.3 663.3 652 635.9 619.5 608.4 598.5
583.8 456.9 0
1047.7 1049.3 1045.7 1038.5 1031.9 1023.3 1005.3 986.1 971.2 952.2
920.5 881.8 855.5 823.8 774.2 723.1 686.6 650.4 592.6 532.3
492.3 457.8 408.3 359.3 328.2 297.5 251.3 210.5 186.7 162.6
126.9 93 73.3 54.6 30.1 11.1 0 157.8 316.1 466.5
545.4 557.8 532.5 518.2 517 527.3 544.8 563.9 573.8 581.6
595.5 608.7 618.2 624.8 634.2 640.1 643 643 641.4 639.3
636.8 633.9 628 620.9 617.1 613 606.3 598 591.8 586.9
576.9 453.6 0
1047.7 1051.2 1047.5 1040.5 1032.9 1023.4 1004.5 985.3 971 953
922.5 887 862.5 835.4 791.4 744.9 713 679.4 627.8 573
535.4 499.9 447.4 394.1 360.1 327.1 277.2 234 206.7 180.2
139.5 101.3 79.5 58.9 31.7 11.7 0 104.3 166.3 210.2
231.7 248.5 267.2 283.9 296.6 317.1 345.3 373.5 389.6 404.6
427.1 448.2 463.1 474.8 493.4 508.7 519 526.2 536.8 547.3
552.9 559 566.2 570.1 573.4 575.5 577.2 576.1 574.6 573.9
568.8 449.6 0
1047.7 1046.1 1041.6 1033.7 1026.1 1016.5 998.2 978.4 963.6 946
916.1 882.4 858.8 833.8 793.5 750.7 720.4 689.3 641.5 590.9
555.5 522.5 472.3 420.8 387.6 355.8 306.3 259.7 229.4 200
155.4 113.7 88.5 65.4 34.9 13 0 55.2 94 130.2
148.4 163 183.2 205 218.8 237.1 264.1 289.4 305.6 321.1
344.5 367 381.8 395.7 415.6 432.7 444.7 455.7 471.3 488.1
496.5 506.9 519.4 530.3 536.9 542.3 549.7 553 555.3 556.9
557.1 443.6 0
1047.7 1041.1 1035.8 1026.8 1019.2 1009.7 991.8 971.4 956.2 939
909.8 877.9 855.1 832.2 795.6 756.4 727.8 699.3 655.3 608.9
575.6 545.2 497.1 447.4 415 384.6 335.4 285.4 252.1 219.8
171.3 126.1 97.5 71.8 38.1 14.3 0 6.2 21.7 50.2
65.1 77.5 99.2 126.1 141 157.1 182.8 205.4 221.6 237.7
261.8 285.7 300.6 316.7 337.8 356.7 370.3 385.2 405.9 428.9
440 454.9 472.5 490.5 500.4 509.1 522.1 529.9 536.1 539.8
545.4 437.5 0
